IESNA:LM-63-2002
[TEST]P1390390
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-760-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 5700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20771.6
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
76.7 102.2 108.6 115.0 121.4 134.2 147.0 159.7 172.5 191.7 217.2 255.6 325.9 402.5 408.9 402.5 408.9 453.6 626.2 1028.7 1399.3 1622.9 1648.4 1571.8 
1539.8 1118.1 907.3 779.5 709.2 638.9 568.6 479.2 306.7 140.6 57.5 6.4 0.0 0.0 
76.7 102.2 108.6 121.4 127.8 147.0 159.7 185.3 204.5 242.8 332.2 504.8 760.3 907.3 1015.9 1162.9 1399.3 1910.4 3130.8 5181.7 7558.5 8101.6 
7277.4 6108.2 5782.3 4645.0 3386.3 2402.4 1654.8 1175.6 837.0 632.5 300.3 159.7 57.5 6.4 0.0 0.0 
76.7 102.2 108.6 121.4 140.6 159.7 185.3 242.8 370.6 811.4 1539.8 2447.1 3264.9 4172.2 5066.7 6031.5 7194.3 9558.4 15014.8 21557.5 
25193.0 25729.7 24745.7 23755.4 23429.5 22662.8 21225.2 18164.7 12759.4 7226.3 3482.2 1335.4 415.3 210.8 70.3 6.4 0.0 0.0 
76.7 95.8 102.2 121.4 147.0 172.5 223.6 338.6 830.6 2306.5 4057.2 5756.7 7558.5 8855.6 10286.8 11660.5 14248.1 20100.7 27633.7 
34553.3 36808.7 37466.8 37626.5 38444.4 38706.3 38955.5 35850.3 28310.9 21391.3 14867.9 10133.4 2945.5 824.2 236.4 51.1 6.4 0.0 
0.0 
76.7 89.5 102.2 121.4 147.0 178.9 242.8 472.8 1437.6 3737.7 6491.5 8683.0 10420.9 12120.5 14197.0 16497.1 20663.0 29167.1 41051.2 
47076.3 49088.9 49485.0 51088.8 52807.5 52916.1 51037.6 44431.1 35741.7 27659.2 22515.9 14765.6 4574.7 1507.9 319.5 63.9 6.4 0.0 
0.0 
76.7 83.1 95.8 115.0 147.0 178.9 262.0 511.1 1872.1 4734.5 7775.8 9769.2 11494.3 13602.8 15941.3 18822.8 24100.4 34074.1 46456.5 
52385.8 54947.9 56379.1 59024.3 60321.3 60167.9 57081.9 49101.7 39102.5 32860.1 26809.5 16305.5 6395.7 2038.2 313.1 63.9 0.0 
0.0 0.0 
76.7 76.7 89.5 108.6 140.6 172.5 236.4 472.8 1616.5 4038.0 6593.7 8727.8 10305.9 11839.4 13832.8 16216.0 20177.4 28362.1 40009.7 
46328.7 48009.1 48373.3 49683.1 51012.1 51152.7 48935.6 42405.7 34444.7 27205.6 21896.1 14522.9 4760.0 2057.4 428.1 57.5 0.0 0.0 
0.0 
76.7 76.7 89.5 108.6 134.2 166.1 210.8 345.0 958.4 2357.6 4236.1 5993.2 7603.3 8746.9 9909.8 11232.4 13334.4 18905.9 27307.8 
33933.5 36105.9 36559.5 36725.6 37339.0 37626.5 37658.5 34214.6 27557.0 20611.8 14995.7 10152.6 3264.9 1252.3 313.1 44.7 0.0 0.0 
0.0 
76.7 76.7 89.5 102.2 121.4 147.0 172.5 223.6 364.2 900.9 1686.8 2613.2 3450.2 4204.2 5060.3 5974.0 7009.1 9437.0 14631.5 21800.3 
25276.0 25704.1 24528.5 23448.7 23110.1 22004.7 20337.1 16561.0 11948.0 7200.7 3686.6 1495.1 498.4 236.4 70.3 0.0 0.0 0.0 
76.7 70.3 83.1 95.8 108.6 121.4 147.0 159.7 185.3 236.4 345.0 555.9 785.9 913.7 1035.1 1226.7 1507.9 1955.1 2996.6 5437.3 7980.2 8472.2 
7328.5 6005.9 5756.7 4357.5 3162.7 2102.1 1412.0 1073.4 868.9 690.0 370.6 172.5 51.1 0.0 0.0 0.0 
76.7 70.3 76.7 89.5 102.2 115.0 127.8 140.6 153.3 172.5 198.1 242.8 325.9 402.5 402.5 396.1 415.3 453.6 568.6 1028.7 1610.1 1750.7 1578.2 1380.1 
1335.4 1003.1 817.8 722.0 670.9 645.3 600.6 536.7 389.7 153.3 44.7 0.0 0.0 0.0 
76.7 70.3 76.7 83.1 95.8 108.6 115.0 127.8 127.8 140.6 153.3 172.5 185.3 223.6 236.4 230.0 204.5 198.1 204.5 210.8 217.2 242.8 281.1 313.1 313.1 364.2 
402.5 428.1 447.3 440.9 434.5 383.4 325.9 185.3 44.7 0.0 0.0 0.0 
76.7 63.9 70.3 76.7 83.1 89.5 95.8 95.8 95.8 102.2 102.2 108.6 115.0 115.0 115.0 121.4 121.4 127.8 121.4 115.0 115.0 115.0 115.0 115.0 121.4 140.6 
159.7 166.1 172.5 185.3 217.2 249.2 242.8 191.7 70.3 0.0 0.0 0.0 
76.7 63.9 63.9 70.3 70.3 70.3 76.7 76.7 76.7 76.7 76.7 83.1 76.7 76.7 76.7 76.7 76.7 76.7 83.1 83.1 89.5 89.5 89.5 95.8 95.8 108.6 
127.8 140.6 147.0 147.0 134.2 115.0 108.6 89.5 51.1 0.0 0.0 0.0 
76.7 57.5 57.5 57.5 57.5 63.9 57.5 57.5 57.5 57.5 57.5 57.5 57.5 57.5 51.1 51.1 51.1 51.1 51.1 44.7 51.1 57.5 70.3 76.7 76.7 83.1 76.7 63.9 57.5 44.7 38.3 31.9 19.2 6.4 0.0 
0.0 0.0 0.0 
76.7 57.5 51.1 51.1 51.1 51.1 51.1 44.7 44.7 44.7 38.3 38.3 31.9 31.9 25.6 25.6 19.2 25.6 31.9 38.3 31.9 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 57.5 51.1 51.1 44.7 44.7 44.7 38.3 38.3 31.9 25.6 19.2 12.8 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 44.7 44.7 38.3 38.3 38.3 31.9 31.9 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 44.7 38.3 31.9 31.9 25.6 25.6 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 38.3 31.9 25.6 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 38.3 31.9 25.6 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 38.3 31.9 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 38.3 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 31.9 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 31.9 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 44.7 31.9 25.6 19.2 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 51.1 38.3 31.9 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 57.5 44.7 38.3 31.9 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 70.3 57.5 51.1 44.7 38.3 31.9 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.7 83.1 76.7 70.3 63.9 57.5 51.1 44.7 38.3 25.6 19.2 12.8 12.8 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
76.7 89.5 83.1 76.7 70.3 63.9 63.9 57.5 44.7 38.3 25.6 25.6 19.2 19.2 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 0.0 
0.0 0.0 
76.7 95.8 89.5 83.1 76.7 76.7 70.3 63.9 57.5 44.7 38.3 31.9 25.6 25.6 19.2 19.2 19.2 12.8 12.8 12.8 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 12.8 12.8 
6.4 6.4 0.0 
76.7 102.2 95.8 89.5 89.5 83.1 83.1 83.1 70.3 63.9 51.1 44.7 44.7 38.3 31.9 31.9 25.6 25.6 25.6 25.6 25.6 19.2 19.2 19.2 12.8 12.8 12.8 12.8 12.8 12.8 12.8 19.2 19.2 19.2 
19.2 19.2 19.2 0.0 
76.7 102.2 95.8 95.8 95.8 89.5 89.5 89.5 83.1 76.7 70.3 57.5 51.1 51.1 44.7 44.7 38.3 38.3 38.3 38.3 31.9 25.6 25.6 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 
19.2 19.2 19.2 0.0 
76.7 95.8 89.5 89.5 89.5 89.5 89.5 89.5 89.5 76.7 70.3 63.9 63.9 57.5 57.5 51.1 51.1 51.1 51.1 44.7 44.7 38.3 31.9 25.6 25.6 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 
19.2 19.2 19.2 19.2 0.0 
76.7 95.8 89.5 89.5 83.1 83.1 83.1 76.7 76.7 76.7 70.3 70.3 70.3 63.9 63.9 63.9 63.9 63.9 70.3 76.7 70.3 57.5 51.1 44.7 44.7 38.3 38.3 31.9 31.9 
38.3 31.9 25.6 19.2 19.2 12.8 12.8 12.8 0.0 
76.7 89.5 89.5 83.1 83.1 83.1 83.1 83.1 76.7 76.7 76.7 76.7 76.7 76.7 76.7 83.1 83.1 83.1 83.1 83.1 83.1 89.5 102.2 115.0 121.4 121.4 
108.6 95.8 89.5 76.7 70.3 63.9 57.5 38.3 25.6 12.8 6.4 0.0 
76.7 95.8 89.5 89.5 89.5 89.5 95.8 89.5 89.5 89.5 95.8 95.8 95.8 95.8 95.8 102.2 102.2 108.6 108.6 115.0 115.0 121.4 121.4 127.8 127.8 140.6 
159.7 172.5 172.5 166.1 159.7 147.0 140.6 121.4 76.7 12.8 6.4 0.0 
76.7 95.8 102.2 102.2 102.2 108.6 108.6 115.0 115.0 115.0 121.4 127.8 127.8 127.8 134.2 140.6 147.0 153.3 147.0 140.6 134.2 140.6 140.6 147.0 153.3 178.9 
198.1 204.5 217.2 230.0 262.0 293.9 281.1 230.0 83.1 12.8 0.0 0.0 
76.7 102.2 108.6 108.6 115.0 127.8 134.2 140.6 147.0 159.7 172.5 185.3 204.5 236.4 255.6 242.8 230.0 223.6 223.6 236.4 242.8 268.4 338.6 357.8 364.2 402.5 
428.1 440.9 447.3 428.1 408.9 370.6 306.7 166.1 63.9 6.4 0.0 0.0 
76.7 102.2 108.6 115.0 121.4 134.2 147.0 159.7 172.5 191.7 217.2 255.6 325.9 402.5 408.9 402.5 408.9 453.6 626.2 1028.7 1399.3 1622.9 1648.4 1571.8 
1539.8 1118.1 907.3 779.5 709.2 638.9 568.6 479.2 306.7 140.6 57.5 6.4 0.0 0.0 
